| CTXM15A2V1B | CTXM15A5V1B | |||||
|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.019 | 0.019 | |
| Heating | Nom. | kW | 0.018 | 0.018 | ||
| Casing | Colour | White | White | |||
| Dimensions | Unit | Height | mm | 298 | 298 | |
| Width | mm | 804 | 804 | |||
| Depth | mm | 252 | 252 | |||
| Weight | Unit | kg | 11.5 | 11.5 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 11.9 | 11.9 |
| Medium | m³/min | 8.9 | 8.9 | |||
| Low | m³/min | 6.3 | 6.3 | |||
| Silent operation | m³/min | 4.9 | 4.9 | |||
| Heating | High | m³/min | 11.4 | 11.4 | ||
| Medium | m³/min | 9.2 | 9.2 | |||
| Low | m³/min | 6.9 | 6.9 | |||
| Silent operation | m³/min | 4.9 | 4.9 | |||
| Sound power level | Cooling | dBA | 54 | 54 | ||
| Heating | dBA | 53 | 53 | |||
| Sound pressure level | Cooling | High | dBA | 41 | 41 | |
| Medium | dBA | 33 | 33 | |||
| Low | dBA | 25 | 25 | |||
| Silent operation | dBA | 19 | 19 | |||
| Heating | High | dBA | 39 | 39 | ||
| Medium | dBA | 34 | 34 | |||
| Low | dBA | 26 | 26 | |||
| Silent operation | dBA | 20 | 20 | |||
| Refrigerant | GWP | 675 | 675 | |||
| Piping connections | Liquid | OD | mm | 6.4 | 6.4 | |
| Gas | OD | mm | 9.5 | 9.5 | ||
| Drain | 16 | 16 | ||||
| Control systems | Infrared remote control | ARC466A86 | ARC466A86 | |||
| Wired remote control | BRC073A1 | BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Wireless remote control | 1 | 1 | ||||
| Installation plate | 1 | 1 | ||||
| Screw cover | 2 | 2 | ||||
| AAA dry-cell batteries | 2 | 2 | ||||
| Operation manual | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 1 | 1 | ||||
| Silver particle filter | 1 | 1 | ||||
| Remote control holder | 1 | 1 | ||||
| Screw bag | 1 | 1 | ||||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | ||||
| Power supply | Name | V1 | V1 | |||
| Phase | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | |||||