| CTXF20F5V1B | CTXF25F5V1B | CTXF35F5V1B | |||||
|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.023 | 0.023 | 0.029 | |
| Heating | Nom. | kW | 0.023 | 0.023 | 0.023 | ||
| Casing | Colour | White | White | White | |||
| Dimensions | Unit | Height | mm | 286 | 286 | 286 | |
| Width | mm | 770 | 770 | 770 | |||
| Depth | mm | 225 | 225 | 225 | |||
| Weight | Unit | kg | 8.5 | 8.5 | 9 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 9.8 | 9.8 | 10.9 |
| Medium | m³/min | 8 | 8 | 7 | |||
| Low | m³/min | 6 | 6 | 5.7 | |||
| Silent operation | m³/min | 4.3 | 4.3 | 4.6 | |||
| Heating | High | m³/min | 10.4 | 10.4 | 9.3 | ||
| Medium | m³/min | 8.3 | 8.4 | 7.5 | |||
| Low | m³/min | 6.2 | 6.4 | 6 | |||
| Silent operation | m³/min | 5.3 | 5.3 | 5.2 | |||
| Sound power level | Cooling | dBA | 53 | 54 | 54 | ||
| Heating | dBA | 55 | 55 | 56 | |||
| Sound pressure level | Cooling | High | dBA | 39 | 40 | 56 | |
| Medium | dBA | 33 | 33 | ||||
| Low | dBA | 25 | 26 | ||||
| Silent operation | dBA | 20 | 20 | ||||
| Heating | High | dBA | 39 | 40 | 40 | ||
| Medium | dBA | 33 | 34 | 35 | |||
| Low | dBA | 28 | 28 | 29 | |||
| Silent operation | dBA | 21 | 21 | 21 | |||
| Piping connections | Liquid | OD | mm | 6 | 6 | 6 | |
| Gas | OD | mm | 9.5 | 9.5 | 9.5 | ||
| Drain | 18 | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC480A93 | ARC480A93 | ARC480A93 | |||
| Wired remote control | BRC073A1 | BRC073A1 | BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | |||
| AAA dry-cell batteries | 2 | 2 | 2 | ||||
| General safety precautions | 1 | 1 | 1 | ||||
| Operation manual | 1 | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | ||||
| Infrared remote control | 1 | 1 | 1 | ||||
| Mounting plate | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | |||
| Voltage | V | 220-440 | 220-440 | 220-440 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | |||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | |||||