| CTXF20F5V1B / CTXF20F5V1B / CTXF20F5V1B / 3MXF52A2V1B | CTXF20F5V1B / CTXF25F5V1B / CTXF25F5V1B / 3MXF68A2V1B | ||||
|---|---|---|---|---|---|
| Outdoor unit | 3MXF52A2V1B | ||||
| Cooling capacity | Min. | kW | 1.8 | 2 | |
| Nom. | kW | 5.2 | 6.8 | ||
| Max. | kW | 7 | 7.2 | ||
| Heating capacity | Min. | kW | 1.3 | 2.2 | |
| Nom. | kW | 6.8 | 8.6 | ||
| Max. | kW | 8 | 10.5 | ||
| Nominal efficiency | EER | 4.1 | 3.48 | ||
| COP | 3.93 | 3.82 | |||
| Annual energy consumption | kWh | 634 | 977 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 5.2 | 6.8 | |
| SEER | 7.61 | 6.61 | |||
| Annual energy consumption | kWh/a | 239 | 360 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A+ | ||
| Capacity | Pdesign | kW | 5 | 5.3 | |
| SCOP/A | 4.21 | 4.03 | |||
| Pdh Heating capacity at -10° | kW | 3.74 | 3.95 | ||
| Annual energy consumption | kWh/a | 1663 | 1843 | ||
| Energy Efficiency Range | A+++ ~ D | ||||