| CTXF25F5V1B / CTXF25F5V1B / 2MXF50A2V1B | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.8 | |
| Nom. | kW | 5 | ||
| Max. | kW | 5.3 | ||
| Heating capacity | Min. | kW | 1.2 | |
| Nom. | kW | 5.6 | ||
| Max. | kW | 5.8 | ||
| Nominal efficiency | EER | 3.37 | ||
| COP | 3.71 | |||
| Annual energy consumption | kWh | 742 | ||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 5 | |
| SEER | 7.85 | |||
| Annual energy consumption | kWh/a | 223 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | ||
| Capacity | Pdesign | kW | 4.2 | |
| SCOP/A | 4.31 | |||
| Pdh Heating capacity at -10° | kW | 3.32 | ||
| Annual energy consumption | kWh/a | 1364 | ||