| CTXF20C5V1B | CTXF25C5V1B | CTXF35C5V1B | |||||
|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.017 | 0.019 | 0.032 | |
| Heating | Nom. | kW | 0.02 | 0.02 | 0.032 | ||
| Casing | Colour | White | White | White | |||
| Dimensions | Unit | Height | mm | 286 | 286 | 286 | |
| Width | mm | 770 | 770 | 770 | |||
| Depth | mm | 225 | 225 | 225 | |||
| Weight | Unit | kg | 8.5 | 8 | 9 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 9.8 | 10.1 | 11.5 |
| Medium | m³/min | 8 | 8 | 8 | |||
| Low | m³/min | 5.9 | 6.1 | 6.3 | |||
| Silent operation | m³/min | 4.4 | 4.4 | 4.5 | |||
| Heating | High | m³/min | 10.3 | 10.3 | 11.5 | ||
| Medium | m³/min | 8.4 | 8.6 | 9 | |||
| Low | m³/min | 6.5 | 6.7 | 7 | |||
| Silent operation | m³/min | 5.3 | 5.3 | 5.3 | |||
| Sound power level | Cooling | dBA | 55 | 55 | 58 | ||
| Heating | dBA | 55 | 55 | 58 | |||
| Sound pressure level | Cooling | High | dBA | 39 | 40 | 43 | |
| Medium | dBA | 33 | 33 | 34 | |||
| Low | dBA | 25 | 26 | 27 | |||
| Silent operation | dBA | 20 | 20 | 20 | |||
| Heating | High | dBA | 39 | 40 | 40 | ||
| Medium | dBA | 34 | 34 | 35 | |||
| Low | dBA | 28 | 28 | 29 | |||
| Silent operation | dBA | 21 | 21 | 21 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | |
| Gas | OD | mm | 9.5 | 9.5 | 9.5 | ||
| Drain | 18 | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC470A1 | ARC470A1 | ARC470A1 | |||
| Wired remote control | BRC073A1 | BRC073A1 | BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | |||
| AAA dry-cell batteries | 2 | 2 | 2 | ||||
| Operation manual | 1 | 1 | 1 | ||||
| Batteries | 1 | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | ||||
| Infrared remote control | 1 | 1 | 1 | ||||
| Mounting plate | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | |||
| Power supply-=-Frequency | Frequency | 50 | 50 | 50 | |||
| Power supply-=-Voltage | Voltage | 220-440 | 220-440 | 220-440 | |||