Specifications Table for CTXA-DP

CTXA15D2V1BP
Power input Cooling Nom. kW 0.020
  Heating Nom. kW 0.020
Casing Colour   Casing: White, Panel: Light wood
Dimensions Unit Height mm 295
    Width mm 798
    Depth mm 189
Weight Unit kg 11.5
Fan Air flow rate Cooling High m³/min 11.0
      Medium m³/min 8.2
      Low m³/min 6.1
      Silent operation m³/min 4.6
    Heating High m³/min 10.9
      Medium m³/min 8.7
      Low m³/min 6.4
      Silent operation m³/min 4.5
Sound power level Cooling dBA 57
Sound pressure level Cooling High dBA 39
    Medium dBA 32
    Low dBA 25
    Silent operation dBA 21
  Heating High dBA 39
    Medium dBA 32
    Low dBA 25
    Silent operation dBA 21
Refrigerant GWP   675.0
Piping connections Liquid OD mm 6.35
  Gas OD mm 9.50
  Drain   18
Control systems Infrared remote control   ARC466A94
  Wired remote control   BRC073A1
Standard Accessories Installation manual 1
  Screw cover 2
  AAA dry-cell batteries 2
  General safety precautions 1
  Operation manual 1
  Air filter 2
  Infrared remote control 1
  Remote controller mounting plate 1
  Screw bag 1
Energy Efficiency Range A+++ ~ D
Power supply Name   V1
  Phase   1~
  Frequency Hz 50
  Voltage V 220-240