Specifications Table for CTXA-AW

CTXA15A2V1BW
Sound pressure level Heating High dBA 39
    Medium dBA 32
    Silent operation dBA 21
    Low dBA 25
  Cooling Medium dBA 32
    Silent operation dBA 21
    Low dBA 25
    High dBA 39
Standard Accessories Installation manual 1
  Operation manual 1
  Air filter 2
  Infrared remote control 1
  Remote controller mounting plate 1
  Screw bag 1
  Screw cover 1
  AAA dry-cell batteries 2
  General safety precautions 1
Refrigerant GWP   675.0
Control systems Wired remote control   BRC073
  Infrared remote control   ARC466A58
Piping connections Liquid OD mm 6.35
  Gas OD mm 9.50
  Drain   18
Power input Cooling Nom. kW 0.020
  Heating Nom. kW 0.020
Sound power level Cooling dBA 57
Dimensions Unit Width mm 798
    Depth mm 189
    Height mm 295
Casing Colour   White
Weight Unit kg 12
Fan Air flow rate Heating High m³/min 10.9
      Medium m³/min 8.7
      Low m³/min 6.4
      Silent operation m³/min 4.5
    Cooling Low m³/min 6.1
      Medium m³/min 8
      High m³/min 11.0
      Silent operation m³/min 4.6
Power supply Phase   1~
  Name   V1
  Frequency Hz 50
  Voltage V 220-240