| CHYHBH05AFV32 / 4MXM68A2V1B | CHYHBH05AFV32 / 4MXM80A2V1B | CHYHBH08AAV32 / 4MXM80A2V1B | CHYHBH05AAV32 / 4MXM68A2V1B (Archived) | CHYHBH05AAV32 / 4MXM80A2V1B (Archived) | |||||
|---|---|---|---|---|---|---|---|---|---|
| Domestic hot water heating | General | Declared load profile | XL | XL | |||||
| Average climate | Water heating energy efficiency class | A | A | ||||||
| COP | 3.91 (1) | 4.04 (1) | 4.17 | 3.91 (1) | 4.04 (1) | ||||
| Space heating | Average climate water outlet 55°C | General | Seasonal space heating eff. class | A+ | A+ | ||||
| ηs (Seasonal space heating efficiency) | % | 113.3 | 120.8 | ||||||
| SCOP | 2.91 | 3.09 | |||||||
| Heating capacity | Nom. | kW | 4.50 (1) | 4.50 (1) | |||||
| Notes | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | ||||
| Heating capacity | Nom. | kW | 6.78 | 4.5 (1) | 4.5 (1) | ||||
| Domestic hot water heating | General | Declared load profile | XL | XL | XL | ||||
| Average climate | Water heating energy efficiency class | A | A | A | |||||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.09 | 2.91 | 3.09 | |||
| Seasonal space heating eff. class | A+ | A+ | A+ | ||||||