| CHYHBH05AAV32 / 3MXM52A2V1B9 | CHYHBH05AAV32 / 3MXM68A2V1B9 | |||||
|---|---|---|---|---|---|---|
| Heating capacity | Nom. | kW | 4.41 (1) | 4.5 (1) | ||
| COP | 4.49 (1) | 3.91 (1) | ||||
| Domestic hot water heating | General | Declared load profile | XL | XL | ||
| Average climate | Water heating energy efficiency class | A | A | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 2.86 | 2.91 | |
| Seasonal space heating eff. class | A+ | A+ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | ||||