| CHYHBH05AFV32 / 3MXM52A2V1B | CHYHBH05AFV32 / 3MXM68A2V1B | CHYHBH05AAV32 / 3MXM52A2V1B (Archived) | CHYHBH05AAV32 / 3MXM68A2V1B (Archived) | |||||
|---|---|---|---|---|---|---|---|---|
| Domestic hot water heating | General | Declared load profile | XL | XL | ||||
| Average climate | Water heating energy efficiency class | A | A | |||||
| COP | 4.49 (1) | 3.91 (1) | 4.49 (1) | 3.91 (1) | ||||
| Space heating | Average climate water outlet 55°C | General | Seasonal space heating eff. class | A+ | A+ | |||
| ηs (Seasonal space heating efficiency) | % | 111.4 | 113.3 | |||||
| SCOP | 2.86 | 2.91 | ||||||
| Heating capacity | Nom. | kW | 4.41 (1) | 4.50 (1) | ||||
| Notes | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | (1) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed | ||||
| Heating capacity | Nom. | kW | 4.41 (1) | 4.5 (1) | ||||
| Domestic hot water heating | General | Declared load profile | XL | XL | ||||
| Average climate | Water heating energy efficiency class | A | A | |||||
| Space heating | Average climate water outlet 55°C | General | SCOP | 2.86 | 2.91 | |||
| Seasonal space heating eff. class | A+ | A+ | ||||||