| CHVX07S18AJ9W / 5XXM68A2V1B | CHVX07S18AJ4V / 5XXM68A2V1B | CHVX07S23AJ4V / 5XXM68A2V1B | CHVX07S23AJ9W / 5XXM68A2V1B | CHVX07S18AJ4V / 5XXM90A2V1B | CHVX07S23AJ4V / 5XXM90A2V1B | CHVX07S23AJ9W / 5XXM90A2V1B | CHVX07S18AJ9W / 5XXM90A2V1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Heating capacity | Nom. | kW | 6.00 (1), 5.90 (2) | 6.00 (1), 5.90 (2) | 6.00 (1), 5.90 (2) | 6.00 (1), 5.90 (2) | 7.50 (1), 7.80 (2) | 7.50 (1), 7.80 (2) | 7.50 (1), 7.80 (2) | 7.50 (1), 7.80 (2) | ||
| Cooling capacity | Nom. | kW | 6.50 (1) | 6.50 (1) | 6.50 (1) | 6.50 (1) | 7.00 (1) | 7.00 (1) | 7.00 (1) | 7.00 (1) | ||
| Power input | Heating | Nom. | kW | 1.33 (1), 2.27 (2) | 1.33 (1), 2.27 (2) | 1.33 (1), 2.27 (2) | 1.33 (1), 2.27 (2) | 1.79 (1), 2.89 (2) | 1.79 (1), 2.89 (2) | 1.79 (1), 2.89 (2) | 1.79 (1), 2.89 (2) | |
| Cooling | Nom. | kW | 1.80 (1) | 1.80 (1) | 1.80 (1) | 1.80 (1) | 1.94 (1) | 1.94 (1) | 1.94 (1) | 1.94 (1) | ||
| COP | 4.50 (1), 2.60 (2) | 4.50 (1), 2.60 (2) | 4.50 (1), 2.60 (2) | 4.50 (1), 2.60 (2) | 4.20 (1), 2.70 (2) | 4.20 (1), 2.70 (2) | 4.20 (1), 2.70 (2) | 4.20 (1), 2.70 (2) | ||||
| EER | 3.61 (1) | 3.61 (1) | 3.61 (1) | 3.61 (1) | 3.61 (1) | 3.61 (1) | 3.61 (1) | 3.61 (1) | ||||
| Domestic hot water heating | General | Declared load profile | L | L | L | L | L | L | L | L | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.00 | 3.00 | 3.00 | 3.00 | 3.00 | 3.00 | 3.00 | 3.00 | |
| Seasonal space heating eff. class | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | ||||
| Average climate water outlet 35°C | General | SCOP | 4.25 | 4.25 | 4.25 | 4.25 | 4.10 | 4.10 | 4.10 | 4.10 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | (1) - Condition 1: cooling T_amb = 35°C - LWE = 18°C (DT = 5°C); heating T_amb = DB/WB 7°C/6°C - LWC = 35°C (DT = 5°C) | ||||
| (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | (2) - Condition 2: heating T_amb = DB/WB 7°C/6°C - LWC 55°C ( DT = 8°C ) | |||||