Specifications Table for BRC1HHDW7

BRC1HHDAW7 BRC1HHDW7A
Casing Colour   White White
Dimensions Unit Height mm 85 85
    Width mm 85 85
    Depth mm 30 30
  Packed unit Height mm 51 51
    Width mm 215 215
    Depth mm 161 161