Specifications Table for BRC1HHDK7

BRC1HHDAK7 BRC1HHDK7A
Casing Colour   Black Black
Dimensions Unit Height mm 85 85
    Width mm 85 85
    Depth mm 30 30
  Packed unit Height mm 51 51
    Width mm 215 215
    Depth mm 161 161