Specifications Table for AZAS-MV

AZAS125MUV AZAS140MUV
Dimensions Unit Height mm 990 990
    Width mm 940 940
    Depth mm 320 320
Weight Unit kg 72 79
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10 -10
      Max. °CDB 46 46
  Heating Ambient Min. °CWB -15 -15
      Max. °CWB 15.5 15.5
Sound power level Cooling dBA 71 73
  Heating dBA 71 (1) 73 (1)
Sound pressure level Cooling Nom. dBA 53 54
  Heating Nom. dBA 57 57
Refrigerant Type   R-32 R-32
  Charge kg 2.6 2.9
  GWP   675 675
  Charge tCO2Eq 1.76 1.96
Piping connections Liquid OD mm 9.52 9.52
  Gas OD mm 15.9 15.9
  Piping length OU - IU Max. m 30 30
    System Equivalent m 50 50
      Chargeless m 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual
  Level difference IU - OU Max. m 30 30
    IU - IU Max. m 0.5 0.5
Standard Accessories Installation manual 1 1
  Refrigerant label for F-gas regulation 1 1
  General safety precautions 1 1
  LOT10 Energy Label 1 1
  Declaration of conformity 2 2
  Tie-wraps 2 2
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 32 32
Notes (1) - According to ENER Lot 21 (1) - According to ENER Lot 21
  (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power
  (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase.