| ATYN20LV1 | ATYN25LV1 | ATYN35LV1 | ATYN50LV1 | ATYN60LV1 | ||||
|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 36 | 37 | 39 | 42 | 46 |
| Silent operation | dBA | 24 | 25 | 28 | 35 | 37 | ||
| Low | dBA | 25 | 27 | 29 | 36 | 39 | ||
| Cooling | Silent operation | dBA | 24 | 25 | 28 | 35 | 37 | |
| Super high | dBA | 37 | 39 | 40 | 44 | 48 | ||
| Low | dBA | 25 | 27 | 29 | 36 | 39 | ||
| High | dBA | 36 | 37 | 39 | 42 | 46 | ||
| Nom. | dBA | 31 | 33 | 35 | 39 | 43 | ||
| Cooling | Nom. | dBA | 31 | 33 | 35 | 39 | 43 | |
| Dimensions | Unit | Width | mm | 800 | 800 | 800 | 1,065 | 1,065 |
| Depth | mm | 206 | 206 | 206 | 224 | 224 | ||
| Height | mm | 288 | 288 | 288 | 310 | 310 | ||
| Casing | Colour | White | White | White | White | White | ||
| Weight | Unit | kg | 9.0 | 9.0 | 9.0 | 14.0 | 14.0 | |
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||
| Name | V1 | V1 | V1 | V1 | V1 | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | ||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | ||
| Notes | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | |||