Specifications Table for ATXV-AB

ATXV25AV1B ATXV35AV1B ATXV50AV1B ATXV60AV1B
Sound pressure level Cooling Silent operation dBA 28   35 39
    Low dBA 34   40 42
    High dBA 41   48 51
    Nom. dBA 39   43 47
Control systems Infrared remote control   ARC470A21   ARC470A21 ARC470A21
Piping connections Liquid OD mm 6.35   6.35 6.35
  Gas OD mm 9.52   12.7 15.9
Sound power level Cooling dBA 50   53 57
Dimensions Unit Width mm 845   940 1,007
    Depth mm 180   200 219
    Height mm 275   298 315
Weight Unit kg 9   12 14
Power supply Phase   1~   1~ 1~
  Frequency Hz 50   50 50
  Voltage V 220-240   220-240 220-240
Fan Air flow rate Cooling Nom. m³/min   8.3
Sound pressure level Cooling Nom. dBA   40
Dimensions Unit Height mm   275
    Width mm   845
    Depth mm   180
Weight Unit kg   9
Fan Air flow rate Cooling High m³/min   9.7
      Low m³/min   6.7
      Silent operation m³/min   5
Sound power level Cooling dBA   51
Sound pressure level Cooling High dBA   42
    Low dBA   35
    Silent operation dBA   30
Piping connections Liquid OD mm   6.35
  Gas OD mm   9.52
Control systems Infrared remote control     ARC470A21
Power supply Phase     1~
  Frequency Hz   50
  Voltage V   220-240