Specifications Table for ATXV-AB / ARXV-AB

ATXV25AV1B / ARXV25AV1B ATXV35AV1B / ARXV35AV1B ATXV50AV1B / ARXV50AV1B ATXV60AV1B / ARXV60AV1B
Cooling capacity Min. kW 0.6 0.6 1.26 2.53
  Max. kW 3.2 3.9 6 6.8
  Nom. kW 2.65 3.4 5.2 6.25
Space cooling SEER   5.60 5.60 5.60 5.10
  Annual energy consumption kWh/a 166 213 325 429
  Capacity Pdesign kW 2.65 3.40 5.20 6.25
  Energy efficiency class   A+ A+ A+ A
Space heating (Average climate) Capacity Pdesign kW 2.80 3.20 4.50 5.80
  SCOP/A   3.80 3.92 3.80 3.80
  Energy efficiency class   A A A A
  Annual energy consumption kWh/a 1,032 1,143 1,658 2,137
Nominal efficiency EER   2.98 2.56 3.11 2.91
  Annual energy consumption kWh 445 665 835 1,075
  COP   3.11 3.12 3.23 2.96
  Energy labeling Directive Cooling   C E B C
    Heating   D D C D
Heating capacity Nom. kW 2.8 3.84 5.65 6.75
  Min. kW 0.8 0.88 1.12 2.53
  Max. kW 3.6 4.4 6.8 7.6
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load