| ATXTP25M5V1B / ARXTP25N2V1B | ATXTP35M5V1B / ARXTP35N2V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 0.80 | 0.80 | |
| Max. | kW | 4.40 | 4.40 | ||
| Nom. | kW | 2.50 | 3.50 | ||
| Space cooling | SEER | 6.98 | 7.05 | ||
| Annual energy consumption | kWh/a | 125 | 174 | ||
| Capacity | Pdesign | kW | 2.50 | 3.50 | |
| Energy efficiency class | A++ | A++ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.50 | 3.00 |
| SCOP/A | 4.88 | 4.76 | |||
| Energy efficiency class | A++ | A++ | |||
| Annual energy consumption | kWh/a | 717 | 882 | ||
| Nominal efficiency | Annual energy consumption | kWh | 285 | 467 | |
| EER | 4.38 | 3.75 | |||
| COP | 4.90 | 4.39 | |||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Heating capacity | Nom. | kW | 3.20 | 4.00 | |
| Min. | kW | 1.20 | 1.20 | ||
| Max. | kW | 6.00 | 6.50 | ||
| Notes | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||