| ATXQ25AMV1B | ATXQ35AMV1B | |||||
|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.023 | 0.025 | |
| Heating | Nom. | kW | 0.027 | 0.031 | ||
| Casing | Colour | White | White | |||
| Dimensions | Unit | Height | mm | 291 | 291 | |
| Width | mm | 770 | 770 | |||
| Depth | mm | 232 | 232 | |||
| Weight | Unit | kg | 9 | 9 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 10.2 | 10.5 |
| Medium | m³/min | 8.1 | 8.5 | |||
| Low | m³/min | 6.5 | 7 | |||
| Silent operation | m³/min | 5 | 6 | |||
| Heating | High | m³/min | 11.1 | 12 | ||
| Medium | m³/min | 9.6 | 10 | |||
| Low | m³/min | 8.1 | 8.3 | |||
| Silent operation | m³/min | 6.8 | 6.9 | |||
| Sound power level | Cooling | dBA | 55 | 55 | ||
| Sound pressure level | Cooling | High | dBA | 40 | 41 | |
| Medium | dBA | 34 | 35 | |||
| Low | dBA | 26 | 28 | |||
| Silent operation | dBA | 23 | 24 | |||
| Heating | High | dBA | 40 | 42 | ||
| Medium | dBA | 34 | 35 | |||
| Low | dBA | 29 | 30 | |||
| Silent operation | dBA | 25 | 25 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | |
| Gas | OD | mm | 9.5 | 9.5 | ||
| Drain | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC470A1 | ARC470A1 | |||
| Standard Accessories | Installation manual | 1 | 1 | |||
| AAA dry-cell batteries | 2 | 2 | ||||
| General safety precautions | 1 | 1 | ||||
| Operation manual | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | ||||
| Infrared remote control | 1 | 1 | ||||
| Mounting plate | 1 | 1 | ||||
| Remote control holder | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||