|
ATXQ25AMV1B / ARXQ25AMV1B |
ATXQ35AMV1B / ARXQ35AMV1B |
Cooling capacity
|
Min.
|
kW
|
1.30
|
1.30
|
|
Max.
|
kW
|
3.00
|
3.80
|
|
Nom.
|
kW
|
2.50
|
3.50
|
Space cooling
|
SEER
|
|
6.16
|
6.15
|
|
Annual energy consumption
|
kWh/a
|
142
|
199
|
|
Capacity
|
Pdesign
|
kW
|
2.50
|
3.50
|
|
Energy efficiency class
|
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.30
|
2.40
|
|
SCOP/A
|
|
4.15
|
4.11
|
|
Energy efficiency class
|
|
A+
|
A+
|
|
Pdh Heating capacity at -10°
|
kW
|
1.81
|
1.90
|
|
Annual energy consumption
|
kWh/a
|
776
|
818
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
386
|
540
|
|
EER
|
|
3.24
|
3.24
|
|
COP
|
|
3.71
|
3.71
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
3.00
|
3.90
|
|
Min.
|
kW
|
1.30
|
1.30
|
|
Max.
|
kW
|
3.90
|
4.80
|