ATXP20M5V1B | ATXP25M5V1B | ATXP35M5V1B | |||||
---|---|---|---|---|---|---|---|
Sound pressure level | Heating | High | dBA | 39 | 40 | 40 | |
Medium | dBA | 34 | 34 | 35 | |||
Silent operation | dBA | 21 | 21 | 21 | |||
Low | dBA | 28 | 28 | 29 | |||
Cooling | Medium | dBA | 33 | 33 | 34 | ||
Silent operation | dBA | 19 | 19 | 20 | |||
Low | dBA | 25 | 26 | 27 | |||
High | dBA | 39 | 40 | 43 | |||
Standard Accessories | Installation manual | 1 | 1 | 1 | |||
Operation manual | 1 | 1 | 1 | ||||
Infrared remote control | 1 | 1 | 1 | ||||
AAA dry-cell batteries | 2 | 2 | 2 | ||||
Remote control holder | 1 | 1 | 1 | ||||
Mounting plate | 1 | 1 | 1 | ||||
Titanium apatite deodorizing filter | 1 | 2 | 2 | ||||
Silver particle filter | 1 | ||||||
Indoor unit fixing screws | 2 | 2 | 2 | ||||
Control systems | Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | |||
Infrared remote control | ARC480A53 | ARC480A53 | ARC480A53 | ||||
Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | |
Gas | OD | mm | 9.50 | 9.50 | 9.50 | ||
Drain | 18 | 18 | 18 | ||||
Power input | Cooling | Nom. | kW | 0.019 | 0.020 | 0.032 | |
Heating | Nom. | kW | 0.023 | 0.023 | 0.032 | ||
Sound power level | Cooling | dBA | 55 | 55 | 58 | ||
Heating | dBA | 55 | 55 | 58 | |||
Dimensions | Unit | Width | mm | 770 | 770 | 770 | |
Depth | mm | 225 | 225 | 225 | |||
Height | mm | 286 | 286 | 286 | |||
Casing | Colour | White | White | White | |||
Weight | Unit | kg | 8.50 | 8.50 | 9.00 | ||
Fan | Air flow rate | Heating | High | m³/min | 10.4 | 10.4 | 11.5 |
Medium | m³/min | 8.1 | 8.1 | 9.0 | |||
Low | m³/min | 6.2 | 6.4 | 7.0 | |||
Silent operation | m³/min | 5.2 | 5.2 | 5.3 | |||
Cooling | Low | m³/min | 5.6 | 5.8 | 6.3 | ||
Medium | m³/min | 7.4 | 7.7 | 8.3 | |||
High | m³/min | 9.5 | 9.7 | 11.5 | |||
Silent operation | m³/min | 4.2 | 4.2 | 4.5 | |||
Power supply | Phase | 1~ | 1~ | 1~ | |||
Frequency | Hz | 50 | 50 | 50 | |||
Voltage | V | 220-240 | 220-240 | 220-240 |