|
ATXP20L2V1B / ATXP20L2V1B / 2AMXM40M4V1B9 |
ATXP20L2V1B / ATXP25L2V1B / 2AMXM40M4V1B9 |
ATXP20L2V1B / ATXP35L2V1B / 2AMXM40M4V1B9 |
ATXP25L2V1B / ATXP25L2V1B / 2AMXM40M4V1B9 |
ATXP25L2V1B / ATXP35L2V1B / 2AMXM40M4V1B9 |
ATXP20L2V1B / ATXP20L2V1B / 2AMXM50M4V1B9 |
ATXP20L2V1B / ATXP25L2V1B / 2AMXM50M4V1B9 |
ATXP20L2V1B / ATXP35L2V1B / 2AMXM50M4V1B9 |
ATXP25L2V1B / ATXP25L2V1B / 2AMXM50M4V1B9 |
ATXP25L2V1B / ATXP35L2V1B / 2AMXM50M4V1B9 |
ATXP35L2V1B / ATXP35L2V1B / 2AMXM50M4V1B9 |
Cooling capacity
|
Nom.
|
kW
|
4.00
|
4.00
|
4.00
|
4.00
|
4.00
|
4.00
|
4.50
|
5.00
|
5.00
|
5.00
|
5.00
|
Space cooling
|
SEER
|
|
7.28
|
7.28
|
6.99
|
7.14
|
6.93
|
7.43
|
7.47
|
7.34
|
7.32
|
7.29
|
7.20
|
|
Annual energy consumption
|
kWh/a
|
193
|
193
|
201
|
196
|
202
|
189
|
211
|
239
|
239
|
240
|
243
|
|
Capacity
|
Pdesign
|
kW
|
4.00
|
4.00
|
4.00
|
4.00
|
4.00
|
4.00
|
4.50
|
5.00
|
5.00
|
5.00
|
5.00
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
3.20
|
3.20
|
3.20
|
3.20
|
3.20
|
4.00
|
4.10
|
4.20
|
4.20
|
4.20
|
4.20
|
|
SCOP/A
|
|
4.15
|
4.10
|
4.05
|
4.01
|
3.96
|
4.14
|
4.16
|
4.18
|
4.17
|
4.19
|
4.22
|
|
Energy efficiency class
|
|
A+
|
A+
|
A+
|
A+
|
A
|
A+
|
A+
|
A+
|
A+
|
A+
|
A+
|
|
Annual energy consumption
|
kWh/a
|
1,078
|
1,092
|
1,104
|
1,116
|
1,130
|
1,350
|
1,378
|
1,406
|
1,408
|
1,404
|
1,393
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
583
|
570
|
573
|
575
|
567
|
556
|
630
|
731
|
735
|
742
|
740
|
|
EER
|
|
3.43
|
3.51
|
3.49
|
3.48
|
3.53
|
3.60
|
3.57
|
3.42
|
3.40
|
3.37
|
3.38
|
|
COP
|
|
3.97
|
4.01
|
4.09
|
4.06
|
4.14
|
3.61
|
3.63
|
3.65
|
3.61
|
3.61
|
3.63
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
4.20
|
4.20
|
4.20
|
4.20
|
4.20
|
5.20
|
5.60
|
5.60
|
5.60
|
5.60
|
5.60
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|