Specifications Table for ATXP-KV

ATXP20K2V1B ATXP25K2V1B ATXP35K2V1B
Sound pressure level Heating High dBA 39 40 43
    Silent operation dBA 23 23 26
    Low dBA 28 28 29
  Cooling Silent operation dBA 20 20 20
    Low dBA 25 26 27
    High dBA 39 40 43
    Nom. dBA 34 34 35
  Cooling Nom. dBA 33 33 34
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Wireless remote control 1 1 1
  AAA dry-cell batteries 2 2 2
  Remote control holder 1 1 1
  Mounting plate 1 1 1
  Titanium apatite photocatalytic air purification filter 2 2 2
  Indoor unit fixing screws 2 2 2
Refrigerant GWP   675 675 675
Control systems Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1
  Infrared remote control   ARC480A11 ARC480A11 ARC480A11
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5
  Drain   18 18 18
Sound power level Cooling dBA 55 55 58
  Heating dBA 55 55 58
Dimensions Unit Width mm 770 770 770
    Depth mm 225 225 225
    Height mm 286 286 286
Casing Colour   White White White
Weight Unit kg 8 8 8
Power supply Phase   1~ 1~ 1~
  Name   V1 V1 V1
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting