|
ATXM25R2V1B / ARXM25R5V1B |
ATXM25R5V1B / ARXM25R5V1B |
ATXM35R2V1B / ARXM35R5V1B |
ATXM35R5V1B / ARXM35R5V1B |
ATXM50R2V1B / ARXM50R2V1B |
ATXM50R2V1B / ARXM50R5V1B |
Cooling capacity
|
Min.
|
kW
|
1.30
|
1.30
|
1.40
|
1.40
|
1.70
|
1.70
|
|
Max.
|
kW
|
3.20
|
3.20
|
4.00
|
4.00
|
6.00
|
6.00
|
|
Nom.
|
kW
|
2.50
|
2.50
|
3.40
|
3.40
|
5.00
|
5.00
|
Space cooling
|
SEER
|
|
8.55
|
8.55
|
8.55
|
8.55
|
7.35
|
7.35
|
|
Annual energy consumption
|
kWh/a
|
102
|
102
|
139
|
139
|
238
|
238
|
|
Capacity
|
Pdesign
|
kW
|
2.50
|
2.50
|
3.40
|
3.40
|
5.00
|
5.00
|
|
Energy efficiency class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.40
|
2.40
|
2.50
|
2.50
|
4.60
|
4.60
|
|
SCOP/A
|
|
5.10
|
5.10
|
5.10
|
5.10
|
4.65
|
4.65
|
|
Energy efficiency class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A++
|
A++
|
|
Annual energy consumption
|
kWh/a
|
659
|
659
|
686
|
686
|
1,384
|
1,384
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
278
|
278
|
402
|
402
|
725
|
725
|
|
EER
|
|
4.50
|
4.50
|
4.23
|
4.23
|
3.45
|
3.45
|
|
COP
|
|
5.00
|
5.00
|
4.04
|
4.04
|
3.79
|
3.79
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
2.80
|
2.80
|
4.00
|
4.00
|
5.80
|
5.80
|
|
Min.
|
kW
|
1.30
|
1.30
|
1.40
|
1.40
|
1.70
|
1.70
|
|
Max.
|
kW
|
4.70
|
4.70
|
5.20
|
5.20
|
7.70
|
7.70
|
Notes
|
(1) - See separate drawing for operation range
|
(1) - See separate drawing for operation range
|
(1) - See separate drawing for operation range
|
(1) - See separate drawing for operation range
|
|
(2) - See separate drawing for electrical data
|
(2) - See separate drawing for electrical data
|
(2) - See separate drawing for electrical data
|
(2) - See separate drawing for electrical data
|
|
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|