| ATXM35A2V1B / ARXM35A5V1B9 | ATXM35A5V1B / ARXM35A5V1B9 | ATXM50A2V1B / ARXM50A5V1B9 | ATXM50A5V1B / ARXM50A5V1B9 | ||||
|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 0.9 | 0.9 | 1.7 | 1.7 | |
| Nom. | kW | 3.5 | 3.5 | 5 | 5 | ||
| Max. | kW | 4.4 | 4.4 | 5.3 | 5.3 | ||
| Heating capacity | Min. | kW | 0.8 | 0.8 | 1.7 | 1.7 | |
| Nom. | kW | 4 | 4 | 5.8 | 5.8 | ||
| Max. | kW | 5.5 | 5.5 | 6.5 | 6.5 | ||
| Nominal efficiency | EER | 4.5 | 4.5 | 3.58 | 3.58 | ||
| COP | 4.45 | 4.45 | 4.05 | 4.05 | |||
| Annual energy consumption | kWh | 389 | 389 | 698 | 698 | ||
| Energy labeling Directive | Cooling | A | A | A | A | ||
| Heating | A | A | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A+++ | A++ | A++ | ||
| Capacity | Pdesign | kW | 3.5 | 3.5 | 5 | 5 | |
| SEER | 9.1 | 9.1 | 7.65 | 7.65 | |||
| Annual energy consumption | kWh/a | 135 | 135 | 229 | 229 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | A+++ | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.5 | 2.5 | 4.5 | 4.5 | |
| SCOP/A | 5.15 | 5.15 | 4.75 | 4.75 | |||
| Pdh Heating capacity at -10° | kW | 2.5 | 2.5 | 4.5 | 4.5 | ||
| Annual energy consumption | kWh/a | 679 | 679 | 1326 | 1326 | ||
| Notes | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||