| ATXL25J2V1B | ATXL35J2V1B | ||||
|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 41 | 41 |
| Silent operation | dBA | 26 | 26 | ||
| Low | dBA | 29 | 29 | ||
| Cooling | Silent operation | dBA | 23 | 23 | |
| Low | dBA | 27 | 27 | ||
| High | dBA | 41 | 41 | ||
| Nom. | dBA | 35 | 35 | ||
| Cooling | Nom. | dBA | 34 | 34 | |
| Standard Accessories | Installation manual | 1 | 1 | ||
| Operation manual | 1 | 1 | |||
| Infrared remote control | 1 | 1 | |||
| Batteries | 2 | 2 | |||
| Remote control holder | 1 | 1 | |||
| Mounting plate | 1 | 1 | |||
| Titanium apatite photocatalytic air purification filter | 2 | 2 | |||
| Indoor unit fixing screws | 2 | 2 | |||
| Control systems | Infrared remote control | ARC433A87 | ARC433A87 | ||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 |
| Gas | OD | mm | 9.5 | 9.5 | |
| Drain | 18 | 18 | |||
| Power input | Cooling | Nom. | kW | 0.040 (2), 0.040 (3), 0.040 (4) | 0.040 (2), 0.040 (3), 0.040 (4) |
| Heating | Nom. | kW | 0.040 (2), 0.040 (3), 0.040 (4) | 0.040 (2), 0.040 (3), 0.040 (4) | |
| Sound power level | Cooling | dBA | 57 | 57 | |
| Heating | dBA | 57 | 57 | ||
| Dimensions | Unit | Width | mm | 770 | 770 |
| Depth | mm | 198 | 198 | ||
| Height | mm | 283 | 283 | ||
| Casing | Colour | White | White | ||
| Weight | Unit | kg | 8 | 8 | |
| Power supply | Phase | 1~ | 1~ | ||
| Name | V1 | V1 | |||
| Frequency | Hz | 50 | 50 | ||
| Voltage | V | 220-240 | 220-240 | ||
| Notes | (1) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. | (1) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. | |||
| (2) - 220V | (2) - 220V | ||||
| (3) - 230V | (3) - 230V | ||||
| (4) - 240V | (4) - 240V | ||||