| ATXF50F5V1B / RXF50D5V1B | ATXF50F5V1B / RXF50D6V1B | ||||
|---|---|---|---|---|---|
| Outdoor unit | RXF50D5V1B | RXF50D6V1B | |||
| Cooling capacity | Min. | kW | 1.70 | 1.70 | |
| Nom. | kW | 5.00 | 5.00 | ||
| Max. | kW | 6.00 | 6.00 | ||
| Heating capacity | Min. | kW | 1.70 | 1.70 | |
| Nom. | kW | 6.00 | 6.00 | ||
| Max. | kW | 7.70 | 7.70 | ||
| Nominal efficiency | EER | 3.30 | 3.30 | ||
| COP | 3.71 | 3.71 | |||
| Annual energy consumption | kWh | 283 | 283 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 5.00 | 5.00 | |
| SEER | 6.18 | 6.18 | |||
| Annual energy consumption | kWh/a | 283 | 283 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A+ | ||
| Capacity | Pdesign | kW | 4.60 | 4.60 | |
| SCOP/A | 4.03 | 4.03 | |||
| Pdh Heating capacity at -10° | kW | 4.06 | 4.06 | ||
| Annual energy consumption | kWh/a | 1598 | 1598 | ||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||