| ATXD25A5V1B | ATXD35A5V1B | |||||
|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.032 | ||
| Heating | Nom. | kW | 0.032 | |||
| Casing | Colour | White | ||||
| Dimensions | Unit | Height | mm | 286 | ||
| Width | mm | 770 | ||||
| Depth | mm | 225 | ||||
| Weight | Unit | kg | 9.00 | |||
| Fan | Air flow rate | Cooling | High | m³/min | 11.0 | |
| Medium | m³/min | 8.5 | ||||
| Low | m³/min | 6.8 | ||||
| Silent operation | m³/min | 5.4 | ||||
| Heating | High | m³/min | 11.5 | |||
| Medium | m³/min | 9.4 | ||||
| Low | m³/min | 7.7 | ||||
| Silent operation | m³/min | 6.3 | ||||
| Sound power level | Cooling | dBA | 58 | |||
| Heating | dBA | 58 | ||||
| Sound pressure level | Cooling | High | dBA | 43 | ||
| Medium | dBA | 34 | ||||
| Low | dBA | 27 | ||||
| Silent operation | dBA | 20 | ||||
| Heating | High | dBA | 40 | |||
| Medium | dBA | 35 | ||||
| Low | dBA | 29 | ||||
| Silent operation | dBA | 21 | ||||
| Piping connections | Liquid | OD | mm | 6 | ||
| Gas | OD | mm | 9.50 | |||
| Drain | 18 | |||||
| Control systems | Infrared remote control | ARC480A78 | ||||
| Wired remote control | BRC944B2, BRC073A1 | |||||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Operation manual | 1 | 1 | ||||
| Infrared remote control | 1 | 1 | ||||
| AAA dry-cell batteries | 2 | 2 | ||||
| Remote control holder | 1 | 1 | ||||
| Mounting plate | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 1 | 1 | ||||
| Silver particle filter | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | ||||
| General safety precautions | 1 | 1 | ||||
| Power supply | Phase | 1~ | ||||
| Frequency | Hz | 50 | ||||
| Voltage | V | 220-240 | ||||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | |||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | ||||||
| (3) - See separate drawing for electrical data | ||||||
| Sound power level | Heating | dBA | 55 | |||
| Cooling | dBA | 55 | ||||
| Dimensions | Unit | Height | mm | 286 | ||
| Width | mm | 770 | ||||
| Depth | mm | 225 | ||||
| Weight | Unit | kg | 8.5 | |||
| Sound pressure level | Cooling | High | dBA | 40 | ||
| Low | dBA | 26 | ||||
| Heating | High | dBA | 40 | |||
| Low | dBA | 28 | ||||
| Power supply | Phase | 1~ | ||||
| Frequency | Hz | 50 | ||||
| Voltage | V | 220-240 | ||||