| ATXD25A5V1B / ARXD25A5V1B | ATXD35A5V1B / ARXD35A5V1B | ||||
|---|---|---|---|---|---|
| Outdoor unit | ARXD25A5V1B | ARXD35A5V1B | |||
| Cooling capacity | Min. | kW | 1.3 | 1.4 | |
| Nom. | kW | 2.50 | 3.30 | ||
| Max. | kW | 3.2 | 3.9 | ||
| Heating capacity | Min. | kW | 1.30 | 1.40 | |
| Nom. | kW | 2.80 | 3.30 | ||
| Max. | kW | 4.40 | 5.00 | ||
| Nominal efficiency | COP | 4.60 | 4.00 | ||
| EER | 4.50 | 4.23 | |||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Annual energy consumption | kWh/a | 103 | 136 | |
| Energy efficiency class | A+++ | A+++ | |||
| Capacity | Pdesign | kW | 2.50 | 3.30 | |
| SEER | 8.50 | 8.50 | |||
| Space heating (Average climate) | Annual energy consumption | kWh/a | 659 | 686 | |
| Capacity | Pdesign | kW | 2.40 | 2.50 | |
| Energy efficiency class | A+++ | A+++ | |||
| Pdh Heating capacity at -10° | kW | 2.12 | 2.19 | ||
| SCOP/A | 5.10 | 5.10 | |||
| Notes | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified | ||||
| (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series | (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series | ||||