| ATXC20EV1B / ARXC20EV1B | ATXC25EV1B / ARXC25EV1B | ATXC35EV1B / ARXC35EV1B | ATXC50EV1B / ARXC50EV1B | ATXC60EV1B / ARXC60EV1B | ATXC71EV1B / ARXC71EV1B | ||||
|---|---|---|---|---|---|---|---|---|---|
| Outdoor unit | ARXC20EV1B | ARXC25EV1B | ARXC35EV1B | ARXC50EV1B | ARXC60EV1B | ARXC71EV1B | |||
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.37 | 1.8 | 2.3 | |
| Max. | kW | 3.0 | 3.0 | 4.0 | 6.2 | 7.0 | 7.3 | ||
| Heating capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.36 | 1.48 | 2.3 | |
| Max. | kW | 4.0 | 4.0 | 4.8 | 6.6 | 8.0 | 9.0 | ||
| Nominal efficiency | EER | 3.33 | 3.30 | 3.30 | 3.25 | 3.25 | 2.95 | ||
| COP | 3.73 | 3.76 | 3.72 | 3.71 | 3.71 | 3.21 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | C | ||
| Heating | A | A | A | A | A | C | |||
| Space cooling | Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A | ||
| Capacity | Pdesign | kW | 2.1 | 2.6 | 3.4 | 5.1 | 6.2 | 7.0 | |
| SEER | 6.8 | 6.7 | 6.8 | 6.4 | 6.4 | 5.3 | |||
| Annual energy consumption | kWh/a | 107 | 134 | 177 | 278 | 341 | 464 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A+ | A+ | A+ | A+ | A | ||
| Capacity | Pdesign | kW | 1.9 | 2.2 | 2.2 | 3.9 | 4.1 | 6.4 | |
| SCOP/A | 4.4 | 4.4 | 4.3 | 4.4 | 4.2 | 3.8 | |||
| Pdh Heating capacity at -10° | kW | 1.4 | 1.6 | 1.7 | 3.0 | 3.5 | 5.4 | ||
| Annual energy consumption | kWh/a | 597 | 708 | 737 | 1,249 | 1,371 | 2,332 | ||