Specifications Table for ATXC-D / ARXC-D

ATXC20DV1B / ARXC20DV1B ATXC25DV1B / ARXC25DV1B ATXC35DV1B / ARXC35DV1B ATXC50DV1B / ARXC50DV1B ATXC60DV1B / ARXC60DV1B ATXC71DV1B / ARXC71DV1B
Cooling capacity Min. kW 1.3   1.3 1.4 1.8 2.3
  Max. kW 3.0   4.0 6.2 7.0 7.3
Space cooling SEER   6.81   6.78 6.40 6.38 5.25
  Annual energy consumption kWh/a 107   177 278 341 464
  Capacity Pdesign kW 2.08   3.44 5.08 6.21 6.96
  Energy efficiency class   A++   A++ A++ A++ A
Space heating (Average climate) Capacity Pdesign kW 1.87   2.24 3.90 4.10 6.35
  SCOP/A   4.39   4.26 4.37 4.19 3.81
  Energy efficiency class   A+   A+ A+ A+ A
  Pdh Heating capacity at -10° kW 1.38   1.71 2.99 3.49 5.36
  Annual energy consumption kWh/a 597   737 1,249 1,371 2,332
Nominal efficiency EER   3.33   3.30 3.25 3.25 2.95
  COP   3.73   3.72 3.71 3.71 3.21
  Energy labeling Directive Cooling   A   A A A C
    Heating   A   A A A C
Heating capacity Min. kW 1.30   1.30 1.36 1.48 2.30
  Max. kW 4.00   4.80 6.60 8.00 9.00
Outdoor unit   ARXC25DV1B
Cooling capacity Min. kW   1.3
  Max. kW   3.0
Heating capacity Min. kW   1.30
  Max. kW   4.00
Nominal efficiency EER     3.30
  COP     3.76
  Energy labeling Directive Cooling     A
    Heating     A
Space cooling Energy efficiency class     A++
  Capacity Pdesign kW   2.57
  SEER     6.74
  Annual energy consumption kWh/a   134
Space heating (Average climate) Energy efficiency class     A+
  Capacity Pdesign kW   2.23
  SCOP/A     4.41
  Pdh Heating capacity at -10° kW   1.57
  Annual energy consumption kWh/a   708
Energy Efficiency Range   A+++ ~ D