Specifications Table for ATXB-C

ATXB60CV1B ATXB25C2V1B (Archived) ATXB35C2V1B (Archived) ATXB50CV1B (Archived)
Sound pressure level Heating High dBA 43
    Silent operation dBA 33
    Low dBA 37
  Cooling Silent operation dBA 33
    Super high dBA 46
    Low dBA 37
    High dBA 43
    Nom. dBA 41
  Cooling Nom. dBA 41
Piping connections Drain   19.05
Sound power level Cooling dBA 61
Dimensions Unit Width mm 1,065
    Depth mm 224
    Height mm 310
Casing Colour   White
Weight Unit kg 14
Power supply Phase   1~
  Name   V1
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - All units are being tested and comply to ISO 5151 (non-conducted unit) or ISO 1325 (ducted unit). (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - All units are being tested and comply to ISO 5151 (non-conducted unit) or ISO 1325 (ducted unit).
Fan Air flow rate Cooling Nom. m³/min   7.6 7.7 13.32
Sound pressure level Cooling Nom. dBA   33 34 38
Fan Air flow rate Heating Nom. m³/min   8.0 8.4 13.32
Sound pressure level Heating Nom. dBA   34 35 38
Power input Heating Nom. kW   0.030 0.030
Casing Colour     White White White
Dimensions Unit Height mm   283 283 310
    Width mm   770 770 1065
    Depth mm   216 216 224
Weight Unit kg   8 8 14
Fan Air flow rate Cooling High m³/min   9.2 9.3 15.00
      Low m³/min   6.0 6.1 11.82
      Silent operation m³/min   4.8 4.9 10.62
    Heating High m³/min   9.7 10.1 15.00
      Low m³/min   6.3 6.7 11.82
      Silent operation m³/min   5.5 5.7 10.62
Sound power level Cooling dBA   55 58 55
  Heating dBA   55 58
Sound pressure level Cooling High dBA   40 41 40
    Low dBA   26 27 35
    Silent operation dBA   21 23 32
  Heating High dBA   40 41 40
    Low dBA   28 29 35
    Silent operation dBA   25 26 32
Piping connections Liquid OD mm   6.35 6.35
  Gas OD mm   9.5 9.5
  Drain     18 18 19.05
Control systems Infrared remote control     ARC470A1 ARC470A1
Standard Accessories Installation manual   1 1
  AA dry-cell batteries   2 2
  Operation manual   1 1
  Indoor unit fixing screws   2 2
  Infrared remote control   1 1
  Mounting plate   1 1
  Remote control holder   1 1
  Titanium apatite photocatalytic air purification filter   2 2
Power supply Name     V1 V1 V1
  Phase     1~ 1~ 1~
  Frequency Hz   50 50 50
  Voltage V   220-240 220-240 220-240
Sound pressure level Cooling Super high dBA       44