| ATX20K2V1B | ATX20K5V1B | ATX25K2V1B | ATX25K5V1B | ATX35K5V1B | |||||
|---|---|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.018 | 0.018 | 0.02 | 0.02 | 0.024 | |
| Heating | Nom. | kW | 0.022 | 0.022 | 0.023 | 0.023 | 0.029 | ||
| Casing | Colour | White | White | White | White | White | |||
| Dimensions | Unit | Height | mm | 286 | 286 | 286 | 286 | 286 | |
| Width | mm | 770 | 770 | 770 | 770 | 770 | |||
| Depth | mm | 225 | 225 | 225 | 225 | 225 | |||
| Weight | Unit | kg | 8.5 | 8.5 | 8.5 | 8.5 | 9 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 9.9 | 9.9 | 10.4 | 10.4 | 11.8 |
| Medium | m³/min | 7.8 | 7.8 | 8 | 8 | 8.2 | |||
| Low | m³/min | 5.8 | 5.8 | 6.1 | 6.1 | 6.3 | |||
| Silent operation | m³/min | 4.8 | 4.8 | 4.8 | 4.8 | 4.9 | |||
| Heating | High | m³/min | 10.9 | 10.9 | 11.1 | 11.1 | 12.8 | ||
| Medium | m³/min | 8.5 | 8.5 | 8.5 | 8.5 | 8.5 | |||
| Low | m³/min | 6.4 | 6.4 | 6.7 | 6.7 | 6.9 | |||
| Silent operation | m³/min | 5.2 | 5.2 | 5.2 | 5.2 | 5.2 | |||
| Sound power level | Cooling | dBA | 55 | 55 | 55 | 55 | 58 | ||
| Heating | dBA | 55 | 55 | 55 | 55 | 58 | |||
| Sound pressure level | Cooling | High | dBA | 39 | 39 | 40 | 40 | 43 | |
| Medium | dBA | 33 | 33 | 33 | 33 | 34 | |||
| Low | dBA | 25 | 25 | 26 | 26 | 27 | |||
| Silent operation | dBA | 20 | 20 | 20 | 20 | 20 | |||
| Heating | High | dBA | 39 | 39 | 40 | 40 | 43 | ||
| Medium | dBA | 34 | 34 | 34 | 34 | 35 | |||
| Low | dBA | 28 | 28 | 28 | 28 | 29 | |||
| Silent operation | dBA | 23 | 23 | 23 | 23 | 26 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | |
| Gas | OD | mm | 9.5 | 9.5 | 9.5 | 9.5 | 9.5 | ||
| Drain | 18 | 18 | 18 | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | |||
| Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | |||
| AA dry-cell batteries | 2 | 2 | |||||||
| Operation manual | 1 | 1 | 1 | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 2 | 2 | 2 | 2 | |||||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | 2 | ||||
| Infrared remote control | 1 | 1 | 1 | 1 | 1 | ||||
| Mounting plate | 1 | 1 | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Name | V1 | V1 | V1 | V1 | V1 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Standard Accessories | AAA dry-cell batteries | 2 | 2 | 2 | |||||
| Titanium apatite photocatalytic air purification filter | 2 | ||||||||