| ARXV25AV1B | ARXV35AV1B | ARXV50AV1B | ARXV60AV1B | |||||
|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 51 | 53 | 56 | 58 | |
| Refrigerant | Charge | TCO2Eq | 1.7 | 2 | 3 | 4.3 | ||
| GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | ||||
| Charge | kg | 0.8 | 0.95 | 1.45 | 2.05 | |||
| Type | R-410A | R-410A | R-410A | R-410A | ||||
| Piping connections | Level difference | IU - OU | Max. | m | 10 | 10 | 10 | 10 |
| Dimensions | Unit | Width | mm | 776 | 776 | 955 | 980 | |
| Depth | mm | 320 | 320 | 396 | 427 | |||
| Height | mm | 540 | 540 | 700 | 790 | |||
| Weight | Unit | kg | 28 | 29 | 45 | 60 | ||
| Notes | (1) - Contains fluorinated greenhouse gases | (1) - Contains fluorinated greenhouse gases | (1) - Contains fluorinated greenhouse gases | (1) - Contains fluorinated greenhouse gases | ||||