| ARXTP25R2V1B | ARXTP35R2V1B | |||||
|---|---|---|---|---|---|---|
| Sound pressure level | Heating | Nom. | dBA | 49 | 49 | |
| Cooling | Nom. | dBA | 48 | 48 | ||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | ||||
| Refrigerant | Charge | TCO2Eq | 0.74 | 0.74 | ||
| GWP | 675 | 675 | ||||
| Charge | kg | 1.1 | 1.1 | |||
| Type | R-32 | R-32 | ||||
| Fan motor | Speed | Cooling | Super low | rpm | 450 | 450 |
| Heating | Super low | rpm | 360 | 360 | ||
| Operation range | Cooling | Ambient | Max. | °CDB | 46 | 46 |
| Min. | °CDB | -10 | -10 | |||
| Heating | Ambient | Max. | °CWB | 18 | 18 | |
| Min. | °CWB | -25 | -25 | |||
| Piping connections | Level difference | IU - OU | Max. | m | 15 | 15 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Dimensions | Unit | Width | mm | 763 | 763 | |
| Depth | mm | 312 | 312 | |||
| Height | mm | 551 | 551 | |||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Weight | Unit | kg | 38 | 38 | ||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||
| Notes | (1) - Contains fluorinated greenhouse gases | (1) - Contains fluorinated greenhouse gases | ||||
| (2) - See separate drawing for operation range | (2) - See separate drawing for operation range | |||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | |||||