Specifications Table for ARXP-L

ARXP20L2V1B ARXP20L5V1B ARXP25L2V1B ARXP25L5V1B ARXP35L2V1B ARXP35L5V1B
Standard Accessories Installation manual 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1
  General safety precautions 1 1 1 1 1 1
  550 658   658   658
Refrigerant Charge TCO2Eq   0.44   0.44   0.48
  Charge kg 0.48 0.65 0.48 0.65 0.48 0.70
  Type   0.70 R-32 0.70 R-32 0.70 R-32
Fan motor Speed Heating Super low rpm -15   -15   -15
Dimensions Unit Width mm 630 658 630 658 630 658
    Depth mm 790 275 790 275 790 275
    Height mm 275 550 275 550 275 550
Compressor Type   Hermetically sealed swing compressor   Hermetically sealed swing compressor   Hermetically sealed swing compressor
Weight Unit kg 28 26 28 26 28 28
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Sound pressure level Heating High dBA   47   47   48
  Cooling High dBA   46   46   48
Standard Accessories Drain plug   1   1   1
Refrigerant GWP     675.0   675.0   675.0
Piping connections Level difference IU - OU Max. m   12   12   12
  Additional refrigerant charge kg/m   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)
Compressor Type     Hermetically sealed swing compressor   Hermetically sealed swing compressor   Hermetically sealed swing compressor