Specifications Table for ARXM-M

ARXM50MV1B ARXM25M2V1B (Archived) ARXM35M2V1B (Archived)
Sound pressure level Heating High dBA 49 47 49
    Low dBA 45
  Cooling Low dBA 44
    High dBA 48 46 49
Standard Accessories Drain plug (only heat pump models) 1 1 1
  Installation manual 1 1 1
  Refrigerant charge label 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1
Refrigerant Charge TCO2Eq 0.9 0.5 0.5
  GWP   675 675 675
  Charge kg 1.4 0.76 0.76
  Type   R-32 R-32 R-32
Piping connections Level difference IU - OU Max. m 20 12 12
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
Dimensions Unit Width mm 825 765 765
    Depth mm 300 285 285
    Height mm 735 550 550
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Weight Unit kg 44 32 32
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases