Specifications Table for ARXM-A8

ARXM50A5V1B8
Dimensions Unit Height mm 610
    Width mm 923
    Depth mm 367
Weight Unit kg 40
Fan motor Speed Cooling Super low rpm 600
Compressor Type   Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10
      Max. °CDB 50 (1), 46 (1)
  Heating Ambient Min. °CWB -21 (1), -15 (1)
      Max. °CWB 18
Sound pressure level Cooling Nom. dBA 48
  Heating Nom. dBA 49
Refrigerant Type   R-32
  Charge kg 0.95
  Charge tCO2Eq 0.65
  GWP   675
Piping connections Piping length OU - IU Max. m 30
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20
Standard Accessories Installation manual 1
  Drain joint 1
  Refrigerant charge label 1
  Multilingual fluorinated greenhouse gases labels 1
  General safety precautions 1
  LOT10 Energy Label 1
  Drain cap 3
Energy Efficiency Range A+++ ~ D
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases