| ARXM25A5V1B | ARXM35A5V1B | ARXM50A5V1B | ARXM60A5V1B | ARXM71A5V1B | |||||
|---|---|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 610 | 610 | 734 | 734 | 734 | |
| Width | mm | 923 | 923 | 954 | 954 | 954 | |||
| Depth | mm | 367 | 367 | 401 | 401 | 401 | |||
| Weight | Unit | kg | 36 | 36 | 49 | 49 | 49 | ||
| Fan motor | Speed | Cooling | Super low | rpm | 600 | 600 | 500 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | -10 | -10 | -10 | -10 |
| Max. | °CDB | 50 | 50 | 50 (1), 46 (1) | 46 | 46 | |||
| Heating | Ambient | Min. | °CWB | -21 | -21 | -21 (1), -15 (1) | -15 | -15 | |
| Max. | °CWB | 18 | 18 | 18 | 18 | 18 | |||
| Sound pressure level | Cooling | Nom. | dBA | 46 | 47 | 48 | 48 | 52 | |
| Heating | Nom. | dBA | 47 | 49 | 49 | 49 | 52 | ||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | |||
| Charge | kg | 0.95 | 0.95 | 1.1 | 1.15 | 1.15 | |||
| Charge | tCO2Eq | 0.65 | 0.65 | 0.75 | 0.78 | 0.78 | |||
| GWP | 675 | 675 | 675 | 675 | 675 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | 20 | 30 | 30 | 30 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.035 (for piping length exceeding 10m) | |||
| Level difference | IU - OU | Max. | m | 15 | 15 | 20 | 20 | 20 | |
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | 1 | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | 1 | 1 | 1 | ||||
| Drain cap | 3 | 3 | 1 | 3 | 3 | ||||
| Drain plug | 1 | 1 | |||||||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - See separate drawing for operation range | (1) - See separate drawing for operation range | (1) - See separate drawing for operation range | (1) - See separate drawing for operation range | (1) - See separate drawing for operation range | ||||
| (2) - See separate drawing for electrical data | (2) - See separate drawing for electrical data | (2) - See separate drawing for electrical data | (2) - See separate drawing for electrical data | (2) - See separate drawing for electrical data | |||||
| (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | |||||
| Standard Accessories | Drain joint | 1 | 1 | 1 | |||||
| General safety precautions | 1 | 1 | 1 | ||||||
| LOT10 Energy Label | 1 | 1 | 1 | ||||||
| ARXM50A5V1B | 1 | ||||||||