| ARXF20E5V1B | ARXF35E5V1B | ARXF42E5V1B | |||||
|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 556 | 556 | 556 | |
| Width | mm | 740 | 740 | 740 | |||
| Depth | mm | 343 | 343 | 343 | |||
| Weight | Unit | kg | 24.0 | 24.0 | 28.0 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | -10 | -10 |
| Max. | °CDB | 48 | 48 | 48 | |||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | |
| Max. | °CWB | 18 | 18 | 18 | |||
| Sound pressure level | Cooling | High | dBA | 46.0 | 48.0 | 48.0 | |
| Heating | High | dBA | 47.0 | 48.0 | 48.0 | ||
| Refrigerant | Type | R-32 | R-32 | R-32 | |||
| Charge | kg | 0.420 | 0.550 | 0.750 | |||
| Charge | tCO2Eq | 0.280 | 0.370 | 0.510 | |||
| GWP | 675.0 | 675.0 | 675.0 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | 20 | 20 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Level difference | IU - OU | Max. | m | 12.0 | 12.0 | 12.0 | |
| Standard Accessories | Installation manual | 1 | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | 1 | ||||
| General safety precautions | 1 | 1 | 1 | ||||
| Drain plug | 1 | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | |||