| ARXC20EV1B | ARXC25EV1B | ARXC35EV1B | ARXC50EV1B | ARXC60EV1B | ARXC71EV1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 550 | 550 | 550 | 615 | 615 | 695 | |
| Width | mm | 658 | 658 | 658 | 845 | 845 | 930 | |||
| Depth | mm | 273 | 273 | 273 | 300 | 300 | 350 | |||
| Weight | Unit | kg | 24 | 24 | 26 | 39 | 39 | 45 | ||
| Compressor | Type | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | |||
| Operation range | Cooling | Ambient | Min. | °CDB | 10 | 10 | 10 | -10 | -10 | -10 |
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | |||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | -15 | -15 | -15 | |
| Max. | °CWB | 18 | 18 | 18 | 18 | 18 | 18 | |||
| Sound pressure level | Cooling | High | dBA | 45 | 45 | 46 | 51 | 54 | 54 | |
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | |||
| Charge | kg | 0.55 | 0.55 | 0.75 | 1 | 1.1 | 1.15 | |||
| Charge | tCO2Eq | 0.371 | 0.371 | 0.506 | 0.675 | 0.743 | 0.776 | |||
| GWP | 675 | 675 | 675 | 675 | 675 | 675 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | 20 | 20 | 30 | 30 | 30 |
| Additional refrigerant charge | kg/m | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | |||
| Level difference | IU - OU | Max. | m | 15 | 15 | 15 | 20 | 20 | 20 | |
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-440 | 220-440 | 220-440 | 220-440 | 220-440 | 220-440 | |||