| ARXC20DV1B | ARXC25DV1B | ARXC35DV1B | ARXC50DV1B | ARXC60DV1B | ARXC71DV1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | High | dBA | 45 | 46 | 51 | 54 | 54 | ||
| Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | ||||
| Charge | kg | 0.550 | 0.750 | 1.00 | 1.10 | 1.15 | ||||
| Type | R-32 | R-32 | R-32 | R-32 | R-32 | |||||
| Operation range | Cooling | Ambient | Max. | °CDB | 46 | 46 | 46 | 46 | 46 | |
| Min. | °CDB | 10 | 10 | -10 | -10 | -10 | ||||
| Heating | Ambient | Max. | °CWB | 18 | 18 | 18 | 18 | 18 | ||
| Min. | °CWB | -15 | -15 | -15 | -15 | -15 | ||||
| Piping connections | Level difference | IU - OU | Max. | m | 15.0 | 15.0 | 20.0 | 20.0 | 20.0 | |
| Additional refrigerant charge | kg/m | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | ||||
| Sound power level | Cooling | dBA | 58 | 60 | 65 | 66 | 69 | |||
| Dimensions | Unit | Width | mm | 658 | 658 | 845 | 845 | 930 | ||
| Depth | mm | 273 | 273 | 300 | 300 | 350 | ||||
| Height | mm | 550 | 550 | 615 | 615 | 695 | ||||
| Compressor | Type | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | ||||
| Weight | Unit | kg | 24.0 | 26.0 | 39.0 | 39.0 | 45.0 | |||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | ||||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | ||||
| Sound power level | Cooling | dBA | 58 | |||||||
| Dimensions | Unit | Height | mm | 550 | ||||||
| Width | mm | 658 | ||||||||
| Depth | mm | 273 | ||||||||
| Weight | Unit | kg | 24 | |||||||
| Compressor | Type | Hermetic swing | ||||||||
| Operation range | Cooling | Ambient | Min. | °CDB | 10 | |||||
| Max. | °CDB | 46 | ||||||||
| Heating | Ambient | Min. | °CWB | -15 | ||||||
| Max. | °CWB | 18 | ||||||||
| Sound pressure level | Cooling | High | dBA | 45 | ||||||
| Refrigerant | Type | R-32 | ||||||||
| Charge | kg | 0.55 | ||||||||
| Charge | tCO2Eq | 0.371 | ||||||||
| GWP | 675.0 | |||||||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | |||||
| Additional refrigerant charge | kg/m | 0,017 (for piping length exceeding 7.5m) | ||||||||
| Level difference | IU - OU | Max. | m | 15.0 | ||||||
| Power supply | Phase | 1~ | ||||||||
| Frequency | Hz | 50 | ||||||||
| Voltage | V | 220-240 | ||||||||