| ARXC20BV1B | ARXC25BV1B | ARXC35BV1B | ARXC50BV1B | ARXC60BV1B | ARXC71BV1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | High | dBA | 45 | 51 | 54 | ||||
| Refrigerant | Charge | TCO2Eq | 0.371 | 0.675 | 0.743 | |||||
| GWP | 675 | 675 | 675 | |||||||
| Charge | kg | 0.55 | 1 | 1.1 | ||||||
| Type | R-32 | R-32 | R-32 | |||||||
| Piping connections | Level difference | IU - OU | Max. | m | 15 | 20 | 20 | |||
| Additional refrigerant charge | kg/m | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | ||||||
| Dimensions | Unit | Width | mm | 658 | 845 | 845 | ||||
| Depth | mm | 273 | 300 | 300 | ||||||
| Height | mm | 550 | 615 | 615 | ||||||
| Compressor | Type | Hermetic swing | Hermetic swing | Hermetic swing | ||||||
| Weight | Unit | kg | 24 | 39 | 39 | |||||
| Power supply | Phase | 1~ | 1~ | 1~ | ||||||
| Frequency | Hz | 50 | 50 | 50 | ||||||
| Voltage | V | 220-240 | 220-240 | 220-240 | ||||||
| Dimensions | Unit | Height | mm | 550 | 550 | 695 | ||||
| Width | mm | 658 | 658 | 930 | ||||||
| Depth | mm | 273 | 273 | 350 | ||||||
| Weight | Unit | kg | 24 | 26 | 45 | |||||
| Compressor | Type | Hermetic swing | Hermetic swing | Hermetic swing | ||||||
| Operation range | Cooling | Ambient | Min. | °CDB | 10 | 10 | -10 | |||
| Max. | °CDB | 46 | 46 | 46 | ||||||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | ||||
| Max. | °CWB | 18 | 18 | 18 | ||||||
| Sound pressure level | Cooling | High | dBA | 45 | 46 | 54 | ||||
| Refrigerant | Type | R-32 | R-32 | R-32 | ||||||
| Charge | kg | 0.55 | 0.75 | 1.15 | ||||||
| Charge | tCO2Eq | 0.371 | 0.506 | 0.776 | ||||||
| GWP | 675 | 675 | 675 | |||||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | 20 | 30 | |||
| Additional refrigerant charge | kg/m | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | ||||||
| Level difference | IU - OU | Max. | m | 15 | 15 | 20 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | ||||||
| Frequency | Hz | 50 | 50 | 50 | ||||||
| Voltage | V | 220-240 | 220-240 | 220-240 | ||||||