| ARXB25C2V1B | ARXB25C5V1B9 | ARXB35C2V1B | ARXB35C5V1B9 | ARXB50CV1B | ARXB60CV1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | Nom. | dBA | 51 | ||||||
| Cooling | Nom. | dBA | 51 | |||||||
| Refrigerant | Charge | TCO2Eq | 3.0 | |||||||
| GWP | 2,087.5 | |||||||||
| Charge | kg | 1.45 | ||||||||
| Type | R-410A | |||||||||
| Dimensions | Unit | Width | mm | 855 | ||||||
| Depth | mm | 328 | ||||||||
| Height | mm | 753 | ||||||||
| Compressor | Type | Hermetic swing | ||||||||
| Weight | Unit | kg | 44 | |||||||
| Power supply | Phase | 1~ | ||||||||
| Frequency | Hz | 50 | ||||||||
| Voltage | V | 220-240 | ||||||||
| Notes | (1) - Contains fluorinated greenhouse gases | |||||||||
| Dimensions | Unit | Height | mm | 550 | 550 | 550 | 550 | 753 | ||
| Width | mm | 658 | 658 | 658 | 658 | 855 | ||||
| Depth | mm | 275 | 275 | 275 | 275 | 328 | ||||
| Weight | Unit | kg | 28 | 26 | 30 | 28 | 44 | |||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetic swing | ||||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | -10 | -10 | -10 | -10 | |
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | ||||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | -15 | -15 | ||
| Max. | °CWB | 18 | 18 | 18 | 18 | 18 | ||||
| Sound pressure level | Cooling | High | dBA | 46 | 46 | 48 | 48 | |||
| Heating | High | dBA | 47 | 47 | 48 | 48 | ||||
| Refrigerant | Type | R-410A | R-410A | R-410A | R-410A | R-410A | ||||
| Charge | kg | 0.74 | 0.74 | 1.0 | 1.0 | 1.45 | ||||
| Charge | tCO2Eq | 1.5 | 1.5 | 2.1 | 2.1 | 3.0 | ||||
| GWP | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | |||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | |||||
| Refrigerant charge label | 1 | 1 | 1 | 1 | ||||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | 1 | 1 | ||||||
| Drain plug (only heat pump models) | 1 | 1 | 1 | 1 | ||||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | ||||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 15 | 15 | 30 | |||
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||||||
| Standard Accessories | LOT10 Energy Label | LOT10 Energy Label | LOT10 Energy Label | |||||||
| Sound pressure level | Cooling | Nom. | dBA | 51 | ||||||
| Heating | Nom. | dBA | 51 | |||||||