| ARX20K2V1B | ARX20K5V1B9 | ARX25K2V1B | ARX25K5V1B9 | ARX35K2V1B | ARX35K5V1B9 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 550 | 550 | 550 | 550 | 550 | 550 | |
| Width | mm | 658 | 658 | 658 | 658 | 658 | 658 | |||
| Depth | mm | 275 | 275 | 275 | 275 | 275 | 275 | |||
| Weight | Unit | kg | 28 | 26 | 28 | 26 | 28 | 28 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 (1) |
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | |||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | -15 | -15 | -15 | |
| Max. | °CWB | 18 | 18 | 18 | 18 | 18 | 18 | |||
| Sound pressure level | Cooling | High | dBA | 46 | 46 | 46 | 46 | 48 | 48 | |
| Heating | High | dBA | 47 | 47 | 47 | 47 | 48 | 48 | ||
| Refrigerant | Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | |||
| Charge | kg | 0.74 | 0.74 | 0.74 | 0.74 | 1.0 | 1.0 | |||
| Charge | tCO2Eq | 1.5 | 1.5 | 1.5 | 1.5 | 2.1 | 2.1 | |||
| GWP | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 15 | 15 | 15 | 15 | 15 | 15 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Level difference | IU - OU | Max. | m | 12 | 12 | 12 | 12 | 12 | 12 | |
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Drain plug (only heat pump models) | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB | ||||
| Standard Accessories | LOT10 Energy Label | LOT10 Energy Label | LOT10 Energy Label | LOT10 Energy Label | ||||||