Specifications Table for ADEA-A / ARXM-R

ADEA35A2VEB / ARXM35R5V1B ADEA50A2VEB / ARXM50R2V1B ADEA50A2VEB / ARXM50R5V1B ADEA60A2VEB / ARXM60R2V1B ADEA60A2VEB / ARXM60R5V1B ADEA71A2VEB / ARXM71R2V1B ADEA71A2VEB / ARXM71R5V1B
Cooling capacity Max. kW           6.98 6.98
  Nom. kW 3.40 5.00 5.00 5.70 5.70 6.80 6.80
Space cooling SEER   5.75 5.65 5.65 5.74 5.74 5.35 5.35
  Annual energy consumption kWh/a 207 310 310 347 347 445 445
  Capacity Pdesign kW 3.40 5.00 5.00 5.70 5.70 6.80 6.80
  Energy efficiency class   A+ A+ A+ A+ A+ A A
Space heating (Average climate) Capacity Pdesign kW 2.90 4.40 4.40 4.60 4.60 6.00 6.00
  SCOP/A   4.00 4.00 4.00 4.00 4.00 3.80 3.80
  Energy efficiency class   A+ A+ A+ A+ A+ A A
  Annual energy consumption kWh/a 1,014 1,538 1,538 1,610 1,610 2,209 2,209
Nominal efficiency Annual energy consumption kWh 452 765 765 831 831 1,153 1,153
  EER   3.76 3.27 3.27 3.43 3.43 2.95 2.95
  COP   3.97 3.74 3.74 3.63 3.63 3.49 3.49
  Energy labeling Directive Cooling   A A A A A C C
    Heating   A A A A A B B
Heating capacity Nom. kW 4.00 5.50 5.50 7.00 7.00 7.50 7.50
  Max. kW           7.66 7.66
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data