Specifications Table for AC

AC_M_EU_403761 AC_M_UK_403785 AC_S_EU_403760 AC_S_UK_403784 AC_W_EU_403762 AC_W_UK_403786
Notes (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2, use of night blind for 12h, light on for 12h (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2, use of night blind for 12h, light on for 12h (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2, use of night blind for 12h, light on for 12h (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2, use of night blind for 12h, light on for 12h (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2, use of night blind for 12h, light on for 12h (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2, use of night blind for 12h, light on for 12h
Notes (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting