ABQ71CV1 | ABQ100CV1 | ABQ125CV1 | ABQ140CV1 | |||||
---|---|---|---|---|---|---|---|---|
Sound pressure level | Heating | High | dBA | 41 | 53 | 55 | ||
Nom. | dBA | 38 | ||||||
Medium | dBA | 52 | 53 | |||||
Low | dBA | 36 | 50 | 50 | ||||
Cooling | Medium | dBA | 52 | 53 | ||||
Low | dBA | 36 | 50 | 50 | ||||
High | dBA | 41 | 53 | 55 | ||||
Nom. | dBA | 38 | ||||||
Standard Accessories | Installation manual | Installation manual | Installation manual | |||||
Operation manual | Operation manual | Operation manual | ||||||
Screw+Washer | Screw+Washer | Screw+Washer | ||||||
Wireless remote control | Wireless remote control | Wireless remote control | ||||||
Cover lock grill | Cover lock grill | Cover lock grill | ||||||
Battery | Battery | Battery | ||||||
Control systems | Infrared remote control | ARCWLA | ARCWLA | |||||
Cooling capacity | Total capacity | Nom. | kW | 12.10 | 13.00 | |||
Piping connections | Liquid | OD | mm | 9.52 | 9.52 | 9.52 | 9.52 | |
Gas | OD | mm | 15.88 | 15.88 | 15.9 | 15.9 | ||
Drain | 19.05 | 19.05 | ||||||
Power input | Cooling | Nom. | kW | 0.128 | 0.109 | |||
Heating | Nom. | kW | 0.128 | 0.109 | ||||
Sound power level | Cooling | dBA | 64 | 60 | 72 | 73 | ||
Heating | dBA | 64 | 60 | 72 | 73 | |||
Dimensions | Unit | Width | mm | 600 | 541 | 1,300 | 1,500 | |
Depth | mm | 1,007 | 1,045 | 541 | 541 | |||
Height | mm | 285 | 378 | 378 | 378 | |||
Casing | Material | Galvanised steel | Galvanised steel | |||||
Colour | Galvanised steel plate / Not painted | Galvanised steel plate / Not painted | ||||||
Weight | Unit | kg | 35 | 44 | 50.0 | 56.0 | ||
Fan | External static pressure | High | Pa | 90 | 70 | 150 | 150 | |
Nom. | Pa | 77 | 57 | 128 | 122 | |||
Low | Pa | 64 | 45 | 111 | 92 | |||
Air flow rate | Heating | High | m³/min | 40.5 | 48.7 | |||
Medium | m³/min | 37.4 | 43.9 | |||||
Low | m³/min | 34.8 | 37.9 | |||||
Nom. | m³/min | 37.4 | 43.9 | |||||
Cooling | Low | m³/min | 34.8 | 37.9 | ||||
Nom. | m³/min | 37 | 44 | |||||
Medium | m³/min | 37 | 44 | |||||
High | m³/min | 40.5 | 48.7 | |||||
Heating capacity | Total capacity | Nom. | kW | 13.5 | 15.5 | |||
Power supply | Phase | 1~ | 1~ | |||||
Name | V1 | V1 | ||||||
Frequency | Hz | 50 | 50 | |||||
Voltage | V | 220-240 | 220-240 |