| 3MXF52B2V1B | 3MXF68B2V1B | |||||
|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 734 | 734 | |
| Width | mm | 974 | 974 | |||
| Depth | mm | 401 | 401 | |||
| Weight | Unit | kg | 57.0 | 62.0 | ||
| Fan motor | Speed | Cooling | Super low | rpm | 420 | 420 |
| Heating | Super low | rpm | 420 | 300 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | -10 |
| Max. | °CDB | 46 | 46 | |||
| Sound pressure level | Cooling | Nom. | dBA | 46.0 | 48.0 | |
| Heating | Nom. | dBA | 47.0 | 48.0 | ||
| Refrigerant | Type | R-32 | R-32 | |||
| Charge | kg | 1.65 | 1.70 | |||
| Charge | tCO2Eq | 1.11 | 1.15 | |||
| GWP | 675 | 675 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 25 (1) | 25 (1) |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 30m) | 0.02 (for piping length exceeding 30m) | |||
| Level difference | IU - OU | Max. | m | 15.0 | 15.0 | |
| IU - IU | Max. | m | 7.5 | 7.5 | ||
| Total piping length | System | Actual | m | 50 | 50 | |
| Standard Accessories | Installation manual | 1 | 1 | |||
| Drain cap | 3 | 3 | ||||
| Drain plug | 1 | 1 | ||||
| Reducer assembly | 1 | 1 | ||||
| Screw bag | 1 | 1 | ||||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | ||||
| Notes | (1) - For one room | (1) - For one room | ||||
| (2) - See separate drawing for operation range | (2) - See separate drawing for operation range | |||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | |||||
| (4) - Contains fluorinated greenhouse gases | (4) - Contains fluorinated greenhouse gases | |||||