| 2MXF40B2V1B | 2MXF50B2V1B | |||||
|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 550 | 550 | |
| Width | mm | 765 | 765 | |||
| Depth | mm | 285 | 285 | |||
| Weight | Unit | kg | 36 | 41 | ||
| Fan motor | Speed | Cooling | Super low | rpm | 500 | 500 |
| Heating | Super low | rpm | 320 | 500 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Sound pressure level | Cooling | High | dBA | 46 | 48 | |
| Heating | High | dBA | 48 | 50 | ||
| Refrigerant | Type | R-32 | R-32 | |||
| Charge | kg | 0.84 | 1.09 | |||
| Charge | tCO2Eq | 0.57 | 0.74 | |||
| GWP | 675 | 675 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 (1) | 20 (1) |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 20m) | 0.02 (for piping length exceeding 20m) | |||
| Level difference | IU - OU | Max. | m | 15.0 | 15.0 | |
| IU - IU | Max. | m | 7.5 | 7.5 | ||
| Total piping length | System | Actual | m | 30.0 | 30.0 | |
| Standard Accessories | Installation manual | 1 | 1 | |||
| Drain plug | 1 | 1 | ||||
| Screw bag | 1 | 1 | ||||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | ||||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-230-240 | 220-230-240 | |||
| Notes | (1) - For one room | (1) - For one room | ||||
| (2) - See separate drawing for operation range | (2) - See separate drawing for operation range | |||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | |||||
| (4) - Contains fluorinated greenhouse gases | (4) - Contains fluorinated greenhouse gases | |||||
| Standard Accessories | Reducer assembly | 1 | ||||